17000281005
SToxxparts
17 Clamping technology
17000281000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/17_spanntechnik/17000281000/17000281000.prj},{NB=17000281005},{PREVIEW=17000281000.png},{ARTNR=17000281005},{D5=3},{H3=13},{H4=24.5},{H5=6},{H6=17.4},{H7=15},{KD=4},{N=3},{S=2.3},{SW1=8},{SW2=6},{SW3=16},{F=4.5},{M=10},{D1=20},{D2=3},{D3=10},{D4=M10},{H1=3.5},{H2=6},{L1=7},{MAT=Werkzeugstahl, gehärtet, brüniert/Feder und Kugeln Edelstahl},{GEW=96},{INFO=https://api.meleven.de/out/SToxxparts/ae.f5.94.170002810009.pdf},{DEFAULTSORTATTR=33728}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SToxxparts
Description
17000281000 - Centering clamping element with clamping balls, operation from below
Bill of material
17000281005
ARTNR
Article No.
17000281005
17000281005
D5
+0.3
3
3
mm
H3
13
13
mm
H4
-2
24.5
24.5
mm
H5
6
6
mm
H6
+1
17.4
17.4
mm
H7
~
15
15
mm
KD
Ball diameter
4
4
mm
N
number of balls
3
3
S
Stroke
2.3
2.3
mm
SW1
8
8
mm
SW2
6
6
mm
SW3
16
16
mm
F
max. clamping force
4.5
4.5
kN
M
max. tightening torque
10
10
mm
D1
Location hole H7
20
20
mm
D2
Location hole
3
3
mm
D3
Location hole
10
10
mm
D4
Location hole
M10
M10
mm
H1
Location hole
3.5
3.5
mm
H2
Location hole +0.5
6
6
mm
L1
Location hole ±0.1
7
7
mm
MAT
Material
Werkzeugstahl, gehärtet, brüniert/Feder und Kugeln Edelstahl
GEW
Weight
96
96
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/ae.f5.94.170002810009.pdf