dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1872B-HSS-8-20-20
STRACK
05. Auswerfer- und Schneidelemente
5.2. Schneidelemente
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/as_kat/as_02/sn080050.prj},{NB=SN1872B-HSS-8-20-20 Schneidbuchse (ISO 8977 B)},{PDF=PDF},{D=8.0},{L=20},{D2=20},{D3=23},{D1=12.0},{L4=8},{SNPR=MIN},{ARTNR=44119}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 683
HELP_VARIABLE
Company
STRACK
Description
SN1872B-HSS - Schneidbuchse (ISO 8977 B)
Bill of material
SN1872B-HSS-8-20-20
PDF
PDF-INFO
PDF
D
(d)
8.0
8.0
mm
L
(L)
20
20
mm
D2
(d2)
20
20
mm
D3
(d3)
23
23
mm
D1
(d1)
12.0
12.0
mm
L4
(L4)
8
8
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
44119
44119