dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2910-M28-50-4 HUBXL=0
STRACK
04. Federelemente
4.2. Gasdruckfedern
7.2.9. Kompakte Bauform
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_09/sn050136.prj},{NB=SN2910-M28-50-4 Gasdruckfeder HUBXL=0},{PDF=PDF},{S=50},{TYPE=4},{HUBXL=0.00},{DAN1=200},{DAN2=270},{BAR=175},{A=92},{L=142},{V=0.019},{FA=1.13},{KG=0.22},{PPATH=sn05013601.prj},{SNPR=MIN},{ARTNR=155795}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
STRACK
Description
SN2910-M28 - Gasdruckfeder
Bill of material
SN2910-M28-50-4 HUBXL=0
PDF
PDF-INFO
PDF
S
(S)
50
50
mm
TYPE
(Type)
4
4
HUBXL
Vorspannweg
mm
Enter value for HUBXL
Vorspannweg
mm
cm
inch
ft
確定
DAN1
(daN1)
200
200
daN
DAN2
(daN2)
270
270
daN
BAR
(bar)
175
175
bar
A
(A)
92
92
mm
L
(L)
142
142
mm
V
(V)
0.019
0.019
l
FA
(Fa)
1.13
cm2
KG
(kg)
0.22
0.22
kg
PPATH
(PPATH)
sn05013601.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
155795
155795