dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1812-20-85.5-4
STRACK
04. Federelemente
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/fed_kat/sn050565.prj},{NB=SN1812-20-85.5-4 Gasdruckfederabstreifer-Einheit fuer Stempelhalteplatten},{PDF=PDF},{D=20},{L1=85.5},{TYPE=4},{L2=71.8},{B1=59.5},{L3=42.8},{D1=40},{D2=58},{L4=33.53},{V=21.2},{FA=11.59},{KG=1.11},{S=0.0},{L=85.5},{DAN1=1160},{BAR=100},{PPATH=sn05056501.prj},{SNPR=MIN},{ARTNR=607184}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 64
HELP_VARIABLE
Company
STRACK
Description
SN1812 - Gasdruckfederabstreifer-Einheit für Stempelhalteplatten
Bill of material
SN1812-20-85.5-4
PDF
PDF-INFO
PDF
D
(D)
20
20
mm
L1
(L1)
85.5
85.5
mm
TYPE
(Type)
4
4
L2
(L2)
71.8
71.8
mm
B1
(B1)
59.5
59.5
mm
L3
(L3)
42.8
42.8
mm
D1
(D1)
40
40
mm
D2
(D2)
58
58
mm
L4
(L4)
33.53
33.53
mm
V
(V)
21.2
21.2
cm3
FA
(Fa)
11.59
11.59
cm2
KG
(kg)
1.11
1.11
kg
S
(S)
0.0
0.0
mm
L
(L)
85.5
85.5
mm
DAN1
(daN1)
1160
1160
daN
BAR
(bar)
100
100
bar
PPATH
(PPATH)
sn05056501.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
607184
607184