dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z3710-18-116-3-0
STRACK
03. Allgemeines Zubehör
3.2. Zubehoer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/z_kat/z_02/sn100130.prj},{NB=Z3710-18-116-3-0 Angiessbuchse (DIN 16752)},{PDF=PDF},{D2=18},{L=116},{D1=3.0},{R1=0.0},{L3=18},{T=0.0},{D3=38},{VAR=1},{W=1},{SNPR=MIN},{ARTNR=166184}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 69
HELP_VARIABLE
Company
STRACK
Description
Z3710 - Angießbuchse (~DIN 16752)
Bill of material
Z3710-18-116-3-0
PDF
PDF-INFO
PDF
D2
(d2)
18
18
mm
L
(L)
116
116
mm
D1
(d1)
3.0
3.0
mm
R1
(R1)
0.0
0.0
mm
L3
(L3)
18
18
mm
T
(t)
0.0
0.0
mm
D3
(d3)
38
38
mm
VAR
(VAR)
1
1
W
(W)
1
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
166184
166184