dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1590-M20
STRACK
03. Allgemeines Zubehör
3.7. Tragelemente
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/z_kat/z_07/sn100009.prj},{NB=SN1590-M20 Tragschraube (VDI 3366)},{PDF=PDF},{D1=M20},{D=20},{A=22},{K=6.5},{L1=68},{B=34},{SW=30},{R1=5},{R2=8},{Z1MAX=500},{DN=20},{DK=17.50},{SNPR=MIN},{ARTNR=62241}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
STRACK
Description
SN1590 - Tragschraube (VDI 3366)
Bill of material
SN1590-M20
PDF
PDF-INFO
PDF
D1
(d1)
M20
M20
D
(d)
20
20
mm
A
(a)
22
22
mm
K
(K)
6.5
6.5
mm
L1
(L1)
68
68
mm
B
(b)
34
34
mm
SW
(SW)
30
30
mm
R1
(r1)
5
5
mm
R2
(r2)
8
8
mm
Z1MAX
(Z1max)
500
500
kg
DN
(DN)
20
20
mm
DK
(DK)
17.50
17.50
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
62241
62241