dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4038-M12
STRACK
03. Allgemeines Zubehör
3.7. Tragelemente
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/z_kat/z_07/sn100012.prj},{NB=Z4038-M12 Ringschraube (DIN 580)},{PDF=PDF},{D1=M12},{H=54},{D4=30},{D2=30},{D3=53},{L=20.5},{K=12},{Z1MAX=340},{Z2MAX=240},{Z3MAX=170},{DN=12},{DK=9.85},{D2H=11},{D2H1=10},{SNPR=MIN},{ARTNR=129611}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
STRACK
Description
Z4038 - Ringschraube (DIN 580)
Bill of material
Z4038-M12
PDF
PDF-INFO
PDF
D1
(d1)
M12
M12
H
(H)
54
54
mm
D4
(d4)
30
30
mm
D2
(d2)
30
30
mm
D3
(d3)
53
53
mm
L
(L)
20.5
20.5
mm
K
(K)
12
12
mm
Z1MAX
(Z1max)
340
340
kg
Z2MAX
(Z2max)
240
240
kg
Z3MAX
(Z3max)
170
170
kg
DN
(DN)
12
12
mm
DK
(DK)
9.85
9.85
mm
D2H
(D2H)
11
11
mm
D2H1
(D2H1)
10
10
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
129611
129611