CR7-48-24-ECNN
Synapticon
Servo Drives
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{synapticon/servo20drives/cr7.prj},{NB=CR7-48-24-ECNN},{PREVIEW=../_pool_/a1/00/circulo_7_b2.png},{ARTNR=CR7-48-24-ECNN},{DES=Circulo 7},{COM=SIL 3},{D1=20},{D2=72.2},{H1=21.25},{MAT=Al 6061 for the heatsink},{PDF=PDF Documentation},{PDFTOOPEN=https://doc.synapticon.com/hardware/circulo/Synapticon_SOMANET_Circulo.pdf},{WEB=https://www.synapticon.com/catalogue/somanet-circulo-7},{WEBTOOPEN=https://www.synapticon.com/catalogue/somanet-circulo-7},{DEFAULTSORTATTR=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Synapticon
Description
CR7 - Circulo 7
Bill of material
CR7-48-24-ECNN
PREVIEW
Preview
ARTNR
Partnumber
CR7-48-24-ECNN
CR7-48-24-ECNN
DES
Description
Circulo 7
Circulo 7
COM
Safety Integration level (SIL) according to IEC 61508:2010
SIL 3
D1
Inner Diameter
20
mm
D2
outer Diameter
72.2
mm
H1
Height
21.25
mm
MAT
Material
Al 6061 for the heatsink
Al 6061 for the heatsink
PDF
Link to PDf
PDF Documentation
WEB
Link to shop page
https://www.synapticon.com/catalogue/somanet-circulo-7