目錄: System Seals
Created: 14.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
System Seals
890I-0.512-0.394-0.059-0.118-MTC1-C-1450-P
System Seals
Hydraulic Seals
Wipers, Guide Elements & Static Seals
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{systemseals/hydraulic_seals/wipers_guide_elements_static_seals/g90_p_i_asmtab.prj},{NB=890I-0.512-0.394-0.059-0.118-MTC1-C-1450-P},{MS=I},{SERIES=P890},{OPT=Custom},{MAT=MTC1},{OD=0.512},{B=0.059},{L=0.118},{R=0.012},{PRES=1450},{GO=},{PPATH=g90_p_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
System Seals
Description
G90P (Imperial) - High-Strength Composite Guide Band - Series 890, Piston (Imperial)
Bill of material
890I-0.512-0.394-0.059-0.118-MTC1-C-1450-P
PN
Part No.
890I-0.512-0.394-0.059-0.118-MTC1-C
SERIES
Series
P890
OPT
Option
Custom
MAT
Material
Resin/Fabric
PTFE/Bronze
Resin/Fabric
PTFE/Bronze
OD
D Outer Diameter
Inch
B
0.059
0.059
Inch
ID
d Inner Diameter
0.394
Inch
L
L Groove Length
Inch
H
H Seal Height
0.106
Inch
D1
0.473
Inch
R
R Radius
0.012
Inch
PRES
Pressure
1450
3625
6000
1450
3625
6000
psi
GO
Groove Option
without Groove
with Groove
without Groove
with Groove