Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
3601200
Tece
Drainage Systems
TECEdrainpoint S
Drain sets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tece/entwasserungstechnik/tece_drainpoint_s/ablaufsets/3601200_ablaufset_asmtab.prj},{NB=3601200_(Architecture=350,92)},{CNSORDERNO=3601200},{PICTURE=parts/tcb_3601200.png},{LODDEST=Architecture},{LODLEVEL=350},{H=92},{KT1=TECEdrainpoint S 120 Ablaufset},{KT2=Norm mit Seal System Univ.fl.},{WN=39269097},{WG=607},{PG=3006070010},{ME=St.},{LE1=1},{LE2=10},{GTIN=4027255030947},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=3},{P1=3601500},{P2=3660001},{PPATH=assemblies/ablaufsets_s_asmtpl.prj},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Ja},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Tece
Description
TECEdrainpoint S 120 drain set standard - with Seal System universal flange
Bill of material
3601200
CNSORDERNO
Article number
3601200
PICTURE
Picture
LODLEVEL
LOD Level
350
300
200
350
300
200
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
確定
KT1
Shorttext 1
TECEdrainpoint S 120 Ablaufset
KT2
Shorttext 2
Norm mit Seal System Univ.fl.
GTIN
4027255030947
ASTEXT
Specification text
Information
Ausschreibungstext
HTML
Website
HTML