您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
796403-1
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Circular Power
Circular Power Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/circular_power/circular_power_connectors/796403_1.prj},{NB=796403-1},{PN=796403-1},{NUMBEROFPOSITIONS=4},{NUMBEROFPOWERPOSITIONS=0},{NUMBEROFSIGNALPOSITIONS=4},{OPERATINGVOLTAGEVDC=250},{OPERATINGVOLTAGEVAC=250},{CIRCULARCONNECTORSHELLSIZE=11},{PACKAGINGQUANTITY=16},{SHA256=2/1J0b4QepPr2QBMw4WlkUgj4f/QzFtrsy4S8jFzPEU=},{INAME=7964032d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
796403-1
Bill of material
796403-1
PN
Part Number
796403-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
796403-1
TEINTERNALDESCRIPTION
TE Internal Description
CPC POSTED RCPT,11-4,RA
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Panel
SEALABLE
Sealable
No
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
SHELLTYPE
Shell Type
All Plastic
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
4
OPERATINGVOLTAGEVDC
Operating Voltage
250
VDC
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
REVERSEGENDER
Reverse Gender
Standard
CONTACTTYPE
Contact Type
Pin
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PA 6.6
CIRCULARCONNECTORSHELLSIZE
Circular Connector Shell Size
11
ASSEMBLYLENGTH
Assembly Length
51.56 mm [ 2.03 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
FLUIDRESISTANCE
Fluid Resistance
None
CIRCUITAPPLICATION
Circuit Application
Signal
SHIELDED
Shielded
No
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
16