您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
652103ESD
Tellurerota
Antistatic and conductive solutions
65ESD - ESD TR POLYURETHANE WHEELS, ELECTRICAL RESISTANCE <10^9 Ω WITH ALUMINIUM CENTRE
65ESD Wheels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tellurerota/antistatic_and_conductive_solutions/serie65esd/65esd_wheels/65esdcc_asmtab.prj},{NB=652103ESD},{COD=652103ESD},{D=125},{F=35},{DD=12},{L=40},{LL=32},{M=10},{SL=500},{RR=280},{LC=400},{LC2=250},{W=0.50},{VER=1},{PPATH=65esdcc_asmtpl.prj},{INFO=Technical description}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Tellurerota
Description
65ESDCC - ESD 'TR' polyurethane wheels, electrical resistance <10^9 Ohm, aluminium centre
Bill of material
652103ESD
COD
Code
652103ESD
652103ESD
D
Wheel diameter
125
125
mm
F
Wheel width
35
35
mm
DD
Hub bore diameter
12
12
mm
L
Hub length
40
40
mm
LL
Ball bearing seat diameter
32
32
mm
M
Ball bearing seat depth
10
10
mm
SL
Static load
500
500
daN
RR
Rolling resistance
280
280
daN
LC
Load capacity
400
400
daN
LC2
Load capacity 6 km/h
250
250
daN
W
Weight
0.50
0.50
kg