目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
654103ESD
Tellurerota
Antistatic and conductive solutions
65ESD - ESD TR POLYURETHANE WHEELS, ELECTRICAL RESISTANCE <10^9 Ω WITH ALUMINIUM CENTRE
65ESD Wheels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tellurerota/antistatic_and_conductive_solutions/serie65esd/65esd_wheels/65esdsc.prj},{NB=654103ESD},{COD=654103ESD},{D=125},{F=35},{DD=12},{L=40},{LL=32},{M=10},{SL=400},{RR=280},{LC=320},{LC2=250},{W=0.50},{INFO=Catalogue},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Tellurerota
Description
65ESDSC - ESD 'TR' polyurethane wheels, electrical resistance <10^9 Ohm, aluminium centre
Bill of material
654103ESD
COD
Code
654103ESD
654103ESD
D
Wheel diameter
125
125
mm
F
Wheel width
35
35
mm
L
Hub length
40
40
mm
LL
Ball bearing seat diameter
32
32
mm
M
Ball bearing seat depth
10
10
mm
SL
Static load
400
400
daN
RR
Rolling resistance
280
280
daN
LC
Load capacity
320
320
daN
LC2
Load capacity 6 km/h
250
250
daN
W
Weight
0.50
0.50
kg