目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
659274
Tellurerota
Industrial - Heavy duty and mechanical handling
65ER - TR POLYURETHANE WHEELS WITH ERGONOMIC ROUND PROFILE AND ALUMINIUM CENTRE
TR polyurethane wheels with ergonomic round profile and aluminium centre (EEG MHD)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65er/65er_eeg_mhd/65er_srp_fr_eeg_mhd_asmtab.prj},{NB=659274},{COD=659274},{BR=3},{D=160},{F=50+50},{H=221},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=55},{LC=1400},{LC1=1100},{W=8.01},{BRX= 1, 'SRP/EEG MHD', 2, 'SF/EEG MHD', 3, 'SRP-FR/EEG MHD'},{COD1=659074},{COD2=659174},{COD3=659274},{FX=50},{DD=25},{L=60},{DB=1},{DFA=18},{FF=100},{PPATH=65er_eeg_mhd_asmtpl.prj},{INFO=Technical description}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Tellurerota
Description
TR polyurethane wheels with ergonomic round profile, aluminium centre, twin swivel electrowelded bracket (EEG MHD) with brake - Wheels in 'TR' polyurethane, high thickness and rounded profile with aluminum core
Bill of material
659274
COD
Code
659274
659274
mm
D
Wheel diameter
160
160
mm
F
Wheel width
50+50
mm
H
Overall height
221
221
mm
AXB
Top plate outer dimensions
135x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
E
Offset
55
55
mm
LC
Load capacity
1400
1400
daN
LC1
Load capacity
1100
1100
daN
W
Weight
8.01
8.01
kg