目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
718821PF
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, stainless steel standard duty brackets (NLX)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nlx/srfp_nlx_fr_asmtab.prj},{NB=718821PF},{BR=2},{WT=CR},{D=80},{CODCB=711101},{F=30},{H=107},{G=73},{C=12},{E=40},{O=120},{LC=70},{DD=12},{L1=55},{COD1=718001},{COD2=718821},{L=40},{VER=1},{TG=1},{DFA=8},{TG1= 1, 'Yes', 0, 'No'},{W=0.73},{INFO=Technical description},{PPATH=srfp_nlx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Tellurerota
Description
SRFP NLX FR - Injection polyurethane wheels, 85 shore A polyamide 6 centre, swivel bolt hole bracket type "NLX" with brake
Bill of material
718821PF
COD
Code
718821
718821
WT
Wheel hub type
CR
CR
D
Wheel diameter
80
80
mm
F
Wheel width
30
30
mm
H
Overall height
107
107
mm
G
Plate diameter
73
73
mm
C
Bolt hole diameter
12
12
mm
E
Offset
40
40
mm
O
Swept radius
120
120
mm
LC
Load capacity
70
70
daN
TG
Threadguards
Yes
No
Yes
No
W
Weight
0.73
0.73
kg
INFO
Technical description
Technical description