目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
389201
Tellurerota
Institutional
38 - GREY NON-MARKING THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zinc-plated brackets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tellurerota/institutional/serie38/38_r_s/r_src_fr_asmtab.prj},{NB=389201},{COD=389201},{D=50},{F=18},{H=66},{T=M8},{FS=15},{G=35},{E=24},{O=78},{LC=40},{W=0.14},{BR=7},{WT=CB},{AXB=55x55},{AAXBB=40x40},{EE=6},{DD=12},{L1=55},{L=32},{DFA=6},{VER=0},{INFO=Technical description},{PPATH=38_r_s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Tellurerota
Description
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zinc-plated brackets - Grey non-marking thermoplastic rubber wheels with polypropylene centre, swivel bracket with stem and front lock
Bill of material
389201
COD
Code
389201
389201
D
Wheel diameter
50
50
mm
F
Wheel width
18
18
mm
H
Overall height
66
66
mm
T
Threaded stem diameter
M8
M8
FS
Threaded stem length
15
15
mm
G
Plate diameter
35
35
mm
E
Offset
24
24
mm
O
Swept radius
78
78
mm
LC
Load capacity
40
40
daN
W
Weight
0.14
0.14
kg
INFO
Technical description
Technical description