RK20-125-B2-G1-03-A-N-2-H1-N
THK
引动器
Type RK (For North America)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{thk/actuator/rk_series/rk_asmtab.prj},{NB=RK20-125-B2-G1-03-A-N-2-H1-N-(0)},{MN=RK20},{L=1250},{IS=B2: Interface for VRXF C Size Frame (Shimpo America)},{G=G1},{GR=03},{MH=A},{CO=N},{S=2},{C=H1},{GD=N: Standard Grade},{POS=0},{PPATH=rk_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
RK20 - Long Stroke Actuator
明细表
RK20-125-B2-G1-03-A-N-2-H1-N
CNSORDERNO
Order Number
RK20-125-B2-G1-03-A-N-2-H1-N
MN
Model Number
RK20
L
Base Length
1250
1750
2250
2750
3250
3750
4250
4750
1250
1750
2250
2750
3250
3750
4250
4750
mm
IS
Interface Size
B2: Interface for VRXF C Size Frame (Shimpo America)
G
Gear Head Type
G1
G2
G3
G4
G5
G6
G1
G2
G3
G4
G5
G6
GR
Gear Ratio
03: 1/3
05: 1/5
09: 1/9
03: 1/3
05: 1/5
09: 1/9
MH
Top Table Mounting Hole Pattern
A
B
C
D
E
F
G
A
B
C
D
E
F
G
CO
Cover
N: No Cover
J: Bellows
N: No Cover
J: Bellows
ST
Mechanical Stroke
850
mm
S
Sensor
2: Photo Micro Mensor EE-SX671 (3 pcs)
H: NPN Output Proximity Sensor GX-F12A (N.O. x 3)
J: NPN Output Proximity Sensor GX-F12A (N.O. x 1), GX-F12B (N.C. x2)
P: PNP Output Proximity Sensor GX-F12A-P (N.O. x 3)
M: PNP Output Proximity Sensor GX-F12A-P (N.O. x 1), GX-F12B-P (N.C. x2)
N: None
2: Photo Micro Mensor EE-SX671 (3 pcs)
H: NPN Output Proximity Sensor GX-F12A (N.O. x 3)
J: NPN Output Proximity Sensor GX-F12A (N.O. x 1), GX-F12B (N.C. x2)
P: PNP Output Proximity Sensor GX-F12A-P (N.O. x 3)
M: PNP Output Proximity Sensor GX-F12A-P (N.O. x 1), GX-F12B-P (N.C. x2)
N: None
C
Cable Carrier
H1: 1400-068-100, Standard Horizontal Mount
K1: 1400-068-100, Standard Wall Mount
H2: E6-52-075-200-0, Horizontal Mount
K2: E6-52-075-200-0, Wall Mount
N: None
H1: 1400-068-100, Standard Horizontal Mount
K1: 1400-068-100, Standard Wall Mount
H2: E6-52-075-200-0, Horizontal Mount
K2: E6-52-075-200-0, Wall Mount
N: None
GD
Grade
N: Standard Grade
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定