KSF10-25-0050-TH/M075RD00D1
THK
电动引动器
紧凑系列
KSF
KSF - with Motor Full cover type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{thk/electrical_actuator/compact_series/ksf/with_motor/ksf10_with_motor_asmtab.prj},{NB=KSF10-25-0050-TH/M075RD00D1(0)},{MODEL=KSF10},{BSL=25},{ST=50},{C=TH : THC},{MB=AZ},{CC=},{SRD=-R},{SE=},{TH=},{TM=M075},{MD=R},{OT=D00},{AV=D1},{CTL=},{POS=0},{XX=ES6},{PPATH=assemblies/ksf10_with_motor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
KSF10 - Direct mout, THC controller
明细表
KSF10-25-0050-TH/M075RD00D1
MODEL
Model No.
KSF10
BSL
Ball Screw Lead
25 : 25mm
50 : 50mm
25 : 25mm
50 : 50mm
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
確定
C
Controller
TH : THC
CC
Color of cover
No symbol : Color of the cover is red
GR : Color of the cover is gray
No symbol : Color of the cover is red
GR : Color of the cover is gray
TH
Tapping holes
No symbol : No
T : with Tapping holes
No symbol : No
T : with Tapping holes
TM
Motor output
M75 : 750W
M75B : 750W with brake
M75 : 750W
M75B : 750W with brake
MD
Direction of Motor Cable
R : Right
U : Up
L : Left
D : Down
R : Right
U : Up
L : Left
D : Down
OT
Origin type
D00
R00
D00
R00
AV
Amplifier Voltage
D1 : 100V
D2 : 200V
D1 : 100V
D2 : 200V
CTL
Cable Type / Length
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定