TH25-0250-SW-B05R1B14G1-N-N-N
THK
电动引动器
通用系列
Type TH
TH - without Motor
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{thk/electrical_actuator/universal_series/type_th/without_motor/th25_ball_screw_mot_war_wm_asmtab.prj},{NB=TH25-0250-SW-B05R1B14G1-N-N-N(0)},{MODEL=TH25},{LM=SW},{LML=},{BS=B05},{BSL=},{ST=250},{TM=R1},{MRR=03},{MB=B14},{C=0},{S=N},{CC=N},{MO=M20},{MM=-},{DMC=-},{OT=-},{AV=-},{CTL=-},{AN=-},{POS=0},{PPATH=../type_th_parts/type_th_ball_screw_asmtpl.prj},{PRA=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
TH25 Ball screw, Motor warp
明细表
TH25-0250-SW-B05R1B14G1-N-N-N
MODEL
Model Number
TH25
LM
LM Guide
SW : SSR-XW
HV : SHS-V
SW : SSR-XW
HV : SHS-V
LML
LM Guide QZ Lubricator
No QZ
Q : with QZ
No QZ
Q : with QZ
BS
Ball Screw Lead
B05 : 5mm
B10 : 10mm
B25 : 25mm
B50 : 50mm
J05 : 5mm (pre-load)
J10 : 10mm (pre-load)
B05 : 5mm
B10 : 10mm
B25 : 25mm
B50 : 50mm
J05 : 5mm (pre-load)
J10 : 10mm (pre-load)
BSL
Ball Screw QZ lubricator
No QZ
Q : with QZ and Wiper seals
No QZ
Q : with QZ and Wiper seals
ST
Stroke
250
370
490
730
910
1090
1270
1450
1630
1870
2110
2350
2650
230 (with Bellows)
350 (with Bellows)
470 (with Bellows)
680 (with Bellows)
840 (with Bellows)
1000 (with Bellows)
1150 (with Bellows)
1310 (with Bellows)
1470 (with Bellows)
1680 (with Bellows)
1890 (with Bellows)
2100 (with Bellows)
2360 (with Bellows)
250
370
490
730
910
1090
1270
1450
1630
1870
2110
2350
2650
230 (with Bellows)
350 (with Bellows)
470 (with Bellows)
680 (with Bellows)
840 (with Bellows)
1000 (with Bellows)
1150 (with Bellows)
1310 (with Bellows)
1470 (with Bellows)
1680 (with Bellows)
1890 (with Bellows)
2100 (with Bellows)
2360 (with Bellows)
mm
TM
Type of Motor / Controller
R1 : Right side motor wrap (without Motor)
R2 : Left side motor wrap (without Motor)
R3 : Bottom (without Motor)
R4 : Right side motor wrap (User specification)
R5 : Left side motor wrap (User specification)
R6 : Bottom (User specification)
R1 : Right side motor wrap (without Motor)
R2 : Left side motor wrap (without Motor)
R3 : Bottom (without Motor)
R4 : Right side motor wrap (User specification)
R5 : Left side motor wrap (User specification)
R6 : Bottom (User specification)
MRR
Motor Reverse Reducing ratio
G1: 1/1
G2: 2/3
G3: 1/2
G1: 1/1
G2: 2/3
G3: 1/2
MB
Motor Bracket
B14
D11
D14
D19
F11
F14
J14
J16
J19
B14
D11
D14
D19
F11
F14
J14
J16
J19
C
Cover
N : No Cover
C : Cover provided
N : No Cover
C : Cover provided
S
Sensor
N : No Sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
N : No Sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
CC
Cable Chain
N : No Cable Chain
E : TKP0320W24R50
F : TKP0320W24R75
H : TKP0320W50R50
I : TKP0320W50R75
J : KSH-24L-42
K : KSH-32WL-60
L : KSH-32WL-110
N : No Cable Chain
E : TKP0320W24R50
F : TKP0320W24R75
H : TKP0320W50R50
I : TKP0320W50R75
J : KSH-24L-42
K : KSH-32WL-60
L : KSH-32WL-110
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
COM
comment
-