F735
ABB Installation Products
Kindorf
Support Brackets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{thomas_betts/kindorf/support_brackets/f735.prj},{NB=F735},{CN=F735},{P=Left Hand},{DESCRIPTION=KD F735 STEEL SUPPORT},{FINISH=Galv-Krom},{WT=165},{A=3},{B=1.500},{B1=0.750},{B2=1.250},{B3=2.500},{B4=2.40625},{B5=1.8125},{B6=2.750},{D=0.563},{DX=0.5625},{H=3},{H1=2.6875},{H2=2.000},{L=6},{L1=4.500},{L2=0.750},{R=0.34375},{R1=15.000},{R2=50.000},{R3=45.000},{T=0.250},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
F-735 and F-736 Axle Supports
Bill of material
F735
CN
Cat. No.
F735
F735
P
Position
Left Hand
Left Hand
DESCRIPTION
Description
KD F735 STEEL SUPPORT
KD F735 STEEL SUPPORT
FINISH
Finish
Galv-Krom
WT
Weight
165
lbs/c
A
3
Inch
B
1.500
Inch
D
0.563
Inch
H
3
Inch
L
6
Inch
L1
4.500
Inch