目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSL0077-03F1Bottom
Toshiba
Medium Voltage Motors
TEAAC
MDSL0077-03
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{toshiba/mvm/teaac/mdsl0077_03/mdsl0077_03_asmtab.prj},{NB=MDSL0077-03F1Bottom},{MN=MDSL0077-03},{MP=F1},{LO=Bottom},{F=5811/5812},{BR=Anti Friction Bearings},{V=4000},{SR=1200},{W=5000},{SPN=405-N206-02},{BPN=120-1910-11},{ABPN=130-C7521-11},{BOXPN=130-C7522-11},{PPATH=mdsl0077_03_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0077-03 - Closed Enclosure TEAAC
Bill of material
MDSL0077-03F1Bottom
MN
Model number
MDSL0077-03
MP
Mounting Positions
F1 T/main / F2 Aux boxes
F2 T/main / F1 Aux boxes
F1 T/main / F2 Aux boxes
F2 T/main / F1 Aux boxes
LO
Conduit Hole Position
Bottom
Right
Top
Left
Bottom
Right
Top
Left
F
Frame
5811/5812
BR
Bearing
Anti Friction Bearings
V
Volts
4000
SR
Speed (RPM)
1200
W
Weight
5000
lbs.