目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSL0071-26F1Bottom
Toshiba
Medium Voltage Motors
TEFC
MDSL0071-26
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{toshiba/mvm/tefc/mdsl0071_26/mdsl0071_26_asmtab.prj},{NB=MDSL0071-26F1Bottom},{MN=MDSL0071-26},{MP=F1},{LO=Bottom},{F=6809/10/11US},{BR=Anti-Friction},{V=4000},{SR=1200},{W=14000},{SPATH=405-FA20-02},{FPATH=130P-5759U-01},{BPATH=120-2127-01},{PPATH=mdsl0071_26_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0071-26 - Closed Enclosure TEFC
Bill of material
MDSL0071-26F1Bottom
MN
Model number
MDSL0071-26
MP
Mounting Positions
F1 T/main / F2 Aux boxes
F2 T/main / F1 Aux boxes
F1 T/main / F2 Aux boxes
F2 T/main / F1 Aux boxes
LO
Conduit Hole Position
Bottom
Right
Top
Left
Bottom
Right
Top
Left
F
Frame
6809/10/11US
BR
Bearing
Anti-Friction
V
Volts
4000
SR
Speed (RPM)
1200
W
Weight
14000
lbs.