CFTBI-12UU
TSK
Ball Bushing
Flange type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tsk/ball_bushing/flange_type/cftbi.prj},{NB=CFTBI-12UU},{ST=},{SEAL=2 seal},{SD=12},{D=21},{L=30},{DF=42},{T=6},{J1=0},{W=27},{A=32},{F=4.5},{G=7.5},{H=4.1},{I=6},{P=12},{EM=12},{C=411},{CO=597},{CHAM=0.7},{EXS=13.05},{EXB=19.05},{CHAM1=0.5},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
TSK
Description
CFTBI series (Compact Flange Spigot-joint type)
Bill of material
CFTBI-12UU
CNSORDERNO
Order Number
CFTBI-12UU
CFTBI-12UU
ST
Surface treatment
Standard type
Electroless nickel plating
Anti-corrosion coating
Standard type
Electroless nickel plating
Anti-corrosion coating
SEAL
Seal
2 seal
SD
Dimensions SD
12
12
mm
D
Dimensions D
21
21
mm
L
Dimensions L
30
30
mm
DF
Dimensions DF
42
42
mm
T
Dimensions T
6
6
mm
J
Dimensions J
-
-
mm
W
Dimensions W
27
27
mm
A
Dimensions A
32
32
mm
F
Dimensions F
4.5
4.5
mm
G
Dimensions G
7.5
7.5
mm
H
Dimensions H
4.1
4.1
mm
I
Dimensions I
6
6
mm
P
Perpendicularity
12
12
μm
EM
Eccentricity (MAX)
12
12
μm
C
Basic Load Rating
411
411
N
CO
Basic Load Rating
597
597
N