MI 750
Tsubakimoto Chain Co.
凸轮离合器
MG, MI Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tsubakimoto/cam_clutch/mg_mi_series/mi_series_asmtab.prj},{NB=MI 750},{MN=MI 750},{TC=9500},{DT=4.12},{OI=30},{OO=-},{MI=300},{BO=85.0},{KEY=24 x 6},{BB=24.000},{TT=6.000},{A=153},{B=200},{C=150},{D=175},{E=75.0},{E2=150.000},{F=110.0},{S=25},{G=20.05},{N=8},{HM=8 x M14 x P2.0},{NDM=14},{P=2.00},{LFP=M8 x P1.25},{NDM2=8},{O=800},{W=37.0},{GX=26.050},{LFPD=11.500},{LFPD2=7.000},{PPATH=mi_parts/mi_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
MI Series
明细表
MI 750
CNSORDERNO
Order number
MI 750
MI 750
MN
Model No.
MI 750
MI 750
TC
Torque Capacity
9500
9500
Nm
DT
Drag Torque
4.12
4.12
Nm
OI
Max. Overrunning - Inner Race
30
30
r/min
OO
Max. Overrunning - Outer race
-
r/min
MI
Max. indexing
300
300
cycle/min
BO
Bore Diameter
85.0
85.0
mm
KEY
Keyway
24 x 6
24 x 6
A
Outer ring width
153
153
mm
B
Outer ring diameter
200
200
mm
C
Inner ring width
150
150
mm
D
Tapped hole: PCD
175
175
mm
E
Refueling plug position
75.0
75.0
mm
F
Inner ring boss diameter
110.0
110.0
mm
S
Tapped hole: Thread length
25
25
mm
HM
No. of Tapped Holes x Size x Pitch
8 x M14 x P2.0
8 x M14 x P2.0
LFP
Lubrication Filler Plug Size x Pitch
M8 x P1.25
M8 x P1.25
O
Oil
800
800
ml
W
Weight
37.0
37.0
kg