MZ 30C-15
Tsubakimoto Chain Co.
凸轮离合器
MZ-C, MG-C Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tsubakimoto/cam_clutch/mz_c_mg_c_series/mz_c_series_asmtab.prj},{NB=MZ 30C-15},{MN=MZ 30C},{TC=735},{DT=0.39},{OI=1800},{OO=500},{MI=150},{BO=30},{KEY=10 x 3.3},{BB=10.000},{TT=3.300},{CBO=15},{CBOMIN=15},{CBOMAX=45},{A=194},{A2=80},{B=122},{C=100},{D=70},{D2=88},{E=45},{E2=75},{F=7.35},{F2=45},{G=85},{G2=8.9},{H=57.3},{I=82},{K=12},{S=9.7},{N=6},{NDM=8},{P=1.25},{S2=16},{W=9.4},{GX=8.900},{FL1=9.000},{FL2=16.000},{FL3=107.000},{FL4=34.200},{FL5=18.800},{FL6=30.000},{FL7=71.000},{X=70.000},{BOLT1=17.000},{BOLT3=17.500},{BOLT4=2.000},{BOLT5=8.000},{BOLT6=15.400},{BOLT7=13.000},{PPATH=mz_c_parts/mz_c_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
MZ-C Series
明细表
MZ 30C-15
CNSORDERNO
Order number
MZ 30C-15
MZ 30C-15
MN
Model No.
MZ 30C
MZ 30C
TC
Torque Capacity
735
735
Nm
DT
Drag Torque
0.39
0.39
Nm
OI
Max. Overrunning - Inner Race
1800
1800
r/min
OO
Max. Overrunning - Outer Race
500
500
r/min
MI
Max. indexing
150
cycle/min
BO
Clutch Side Bore Diameter
30
30
mm
KEY
Keyway
10 x 3.3
10 x 3.3
CBO
Coupling Side Bore Size Range
mm
Enter value for CBO
Coupling Side Bore Size Range
mm
cm
inch
ft
確定
CBOMIN
Coupling Side Bore Size Range Min.
15
15
mm
CBOMAX
Coupling Side Bore Size Range Max.
45
45
mm
A
Width
194
194
mm
B
Coupling diameter
122
122
mm
C
Outer ring diameter
100
100
mm
D
Sprocket A diameter
70
70
mm
E
Sprocket A width
45
45
mm
F
7.35
7.35
mm
G
Coupling case width
85
85
mm
H
Sprocket B width
57.3
57.3
mm
I
Inner ring width
82
82
mm
K
12
12
mm
S
9.7
9.7
mm
W
Weight
9.4
9.4
kg