目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6970626
Turck
Sensors
accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/accessories/6970626.prj},{NB=6970626},{PREVIEW=../../../_pool_/e6/e0/6970626.png},{MASSZEICHNUNG=../../../_pool_/e6/e0/6970626.png},{BMENB=6970626},{DESCSHORT=Accessories, Mounting Bracket, For Mounting UNT Magnetic Field Sensors},{DESCLONG=Accessories, Mounting Bracket, For Mounting UNT Magnetic Field Sensors, Mounting on round cylinders, Cylinder diameter: 8…25 mm, Material: PA 6I/6T/Nickel silver, Fire-hazard classification acc. to UL94 - V2},{EAN=4047101209648},{MANUNAME=Turck},{MANUTYPEDESC=KLRC-UNT1},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6970626},{DEEPLINK_DEU=https://www.turck.de/de/product/6970626}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
6970626 - Accessories, Mounting Bracket, For Mounting UNT Magnetic Field Sensors
Bill of material
6970626
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6970626
DESCSHORT
Short Description
Accessories, Mounting Bracket, For Mounting UNT Magnetic Field Sensors
DESCLONG
Long Description
Accessories, Mounting Bracket, For Mounting UNT Magnetic Field Sensors, Mounting on round cylinders, Cylinder diameter: 8…25 mm, Material: PA 6I/6T/Nickel silver, Fire-hazard classification acc. to UL94 - V2
EAN
4047101209648
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
KLRC-UNT1
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink