目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100017567
Turck
Sensors
pressure20sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/pressure20sensors/100017567.prj},{NB=100017567},{BMENB=100017567},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/90/bf/100017567.png},{MASSZEICHNUNG=../../../_pool_/90/bf/100017567.png},{DESCRIPTION_SHORT=Pressure Sensor},{DESCRIPTION_LONG=Pressure Sensor – Differential Pressure: 0…16 bar},{EAN=4047101532784},{MANUNAME=Turck},{MANUTYPEDESC=PS326-16D-02-2UPN8-H1141},{T=NPT 1/4 Zoll female},{F=PS326 (Diff. L-type)},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100017567},{DEEPLINK_DEU=https://www.turck.de/de/product/100017567},{PPATH=../../../parts_pool/pcs/flow_sensors/assemblies/fluid_plus_asmtpl.prj},{AAO677=Turck},{MANUFACTURER_URL=https://www.turck.de/}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
100017567.prj
Bill of material
100017567
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100017567
EAN
4047101532784
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS326-16D-02-2UPN8-H1141
T
CAD parameter 3
NPT 1/4 Zoll female
F
CAD parameter 2
PS326 (Diff. L-type)
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink