MTJ 40 ECO 0 S 10R
Unimotion
Linear units
Belt driven linear units
MTJ ECO linear units
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{unimotion/linear_units/belt_driven_linear_units/mtj_eco_linear_units/mtj40_eco_asmtab.prj},{NB=MTJ 40 ECO 0 S 10R(0)},{MODEL=MTJ ECO},{SIZE=40},{STROKE=0},{CV=S},{NOC=1},{LMAX=6400},{A=0.00},{AINFO=mtj40_eco_distance_between_carriages_a.png},{POS=0.00},{DP=10R},{PPATH=parts/mtj40_eco_asmtpl.prj},{STROKE2D=0},{STROKEMIN2D=80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
MTJ 40 ECO - Linear guide
Bill of material
MTJ 40 ECO 0 S 10R
MODEL
Series
MTJ ECO
SIZE
Size
40
STROKE
Stroke
CV
Carriage version
S : Short ✔
S : Short
S : Short
L : Long
L : Long
NOC
Number of carriages
1
2
3
4
5
1
2
3
4
5
A
Distance between carriages
0.00
0.00
mm
AINFO
Distance between carriages (A)
POS
Carriage position
0.00
0.00
mm
DP
Type of drive pulley
10R : Pulley with journal on right side (without Keyway) ✔
10R : Pulley with journal on right side (without Keyway)
10R : Pulley with journal on right side (without Keyway)
10L : Pulley with journal on left side (without Keyway)
10L : Pulley with journal on left side (without Keyway)
1R : Pulley with journal on right side (with Keyway)
1R : Pulley with journal on right side (with Keyway)
1L : Pulley with journal on left side (with Keyway)
1L : Pulley with journal on left side (with Keyway)
2 : Pulley with journal on both sides (with Keyway)
2 : Pulley with journal on both sides (with Keyway)
20 : Pulley with journal on both sides (without Keyway)
20 : Pulley with journal on both sides (without Keyway)
0 : Pulley with through hole
0 : Pulley with through hole