PNCU 125 DDA
Unimotion
Support program
Pneumatics
Pneumatic cylinders
Pneumatic cylinders PNC series
PNCU pneumatic cylinders
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{unimotion/support_program/pneumatics/pneumatic_cylinders/pneumat_cyln_pnc_series/pncu_pneumatic_cylinders/pncu_125_asmtab.prj},{NB=PNCU 125 DDA(0)},{MODEL=PNCU},{SIZE=125},{STROKEX=[0:2000]},{STROKE=0},{STROKEINFO=stroke_info.png},{PR=},{POS=0},{TR=},{EB=},{EBX=122},{EPR=0},{EPRINFO=epr_info.png},{L1=160.0},{L2=65},{L3=54},{L4=137.5},{L5=110.0},{L6=6},{L7=11.0},{L8=46.0},{L9=20.5},{D1=60},{D2=32},{ZK1=27},{M1X=12.000},{M2X=27.000},{M2PITCH=2.000},{ZK2=41},{M1=M12},{M2=M27x2},{G=G 1/2},{GX=20.955},{KSTROKE=8.300},{KMASS=0.015},{EBDIM=122},{PPATH=pncu_32_125_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
PNCU 125 - Pneumatic cylinder
Bill of material
PNCU 125 DDA
MODEL
Model
PNCU
SIZE
Size
125
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
STROKEINFO
Stroke INFO
PR
Piston rod
Standard ✔
Standard
Standard
Through piston rod
Through piston rod
POS
Position of piston rod
0
0
mm
TR
Temperature resistance
Standard
Max 130°C
Standard
Max 130°C
EB
Execution for brake
1 : No ✔
1 : No
1 : No
0 : Yes
0 : Yes
EPR
Extended piston rod
mm
Enter value for EPR
Extended piston rod
mm
cm
inch
ft
確定
EPRINFO
Extended piston rod INFO
TL
Total length
285.0
mm
CNSMASSEXACT
Mass
8.300
kg