Nederlands
English
3.68.034 (mechanical=high)
VDL
PVC-U fitting program metric
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vdl/1_pvc_fittign_programe/368_adaptor_union_oring.prj},{NB=3.68.034_(mechanical=high)},{CNSORDERNO=3.68.034},{LODDEST=mechanical},{LODLEVEL=high},{D1=32},{D2=1\" (M)},{Z=44.0},{B=22},{C=15.0},{D=1 1/2\"},{S=38},{PN=10},{CNSQUANTITY=100},{CNSMASSEXACT=119},{INFO=PDF},{D3=65.000},{S2=32.000},{NDM=33.249},{KDM=30.291},{R=23.000},{NDM2=47.803},{KDM2=44.845},{WAND=3.5},{DOUT=61.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
VDL
Description
3.68 - ADAPTOR UNION WITH O-RING
Bill of material
3.68.034_(mechanical=high)
CNSORDERNO
Order number
3.68.034
3.68.034
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
High
D1
Diameter
32
32
mm
D2
Thread
1" (M)
1" (M)
Inch
Z
Length
44.0
44.0
mm
B
Length
22
22
mm
C
Length
15.0
15.0
mm
D
Thread
1 1/2"
1 1/2"
Inch
S
Width across flats
38
38
mm
PN
Nominal pressure
10
bar
CNSQUANTITY
Packing number
100
100
CNSMASSEXACT
Weight
119
119
INFO
Datasheet
PDF