Nederlands
English
3.66.040
VDL
PVC-U fitting program inch
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vdl/2_inch_size_programe/366_adaptor_union.prj},{NB=3.66.040-in_(mechanical_high)},{CNSORDERNO=3.66.040},{LODDEST=mechanical},{LODLEVEL=high},{D1=1 1/4},{DD=0.000},{BB=0.000},{SS=0.000},{RR=0.000},{P=4.000},{Q=14.000},{DD1=42.2},{D2=1 1/4\" (F)},{NDM2=41.910},{KDM2=38.952},{Z=24},{B=28},{C=23},{D=2\"},{NDM=59.614},{KDM=56.656},{S=54},{TYPE=A},{PN=10},{CNSQUANTITY=80},{WAND=5.500},{D3=76.000},{S2=46.000},{R=30.000},{CNSMASSEXACT=170},{INFO=PDF},{DOUT=76.000},{CNSORDERNO2=CNSORDERNO2='$CNSORDERNO.-in'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
VDL
Description
3.66 inch - ADAPTOR UNION
Bill of material
3.66.040
CNSORDERNO
Order number
3.66.040
3.66.040
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
High
D1
Diameter
1 1/4
1 1/4
Inch
D2
Thread
1 1/4" (F)
1 1/4" (F)
Inch
Z
Length
24
24
mm
B
Length
28
28
mm
C
Length
23
23
mm
D
Thread
2"
2"
S
Diameter
54
54
mm
TYPE
Type
A
A
PN
Nominal pressure
10
10
bar
CNSQUANTITY
Packing number
80
80
CNSMASSEXACT
Weight
170
170
g
INFO
Datasheet
PDF
CNSORDERNO2
CNSORDERNO2='$CNSORDERNO.-in'
CNSORDERNO2='$CNSORDERNO.-in'