Fig. 2652 600
vonRoll hydro
DRAINAGE technology
Manhole covers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/drainage_tech/chapter_4/2652.prj},{NB=Fig. 2652(600400)},{DN=600},{FIGUR=2652},{LODLEVEL=400},{TYP=060},{L1=800},{B1=800},{L2=790},{B2=790},{H=100},{H1=100},{DL=695},{DLA=30},{G=146},{FG=56},{CG=90},{INFO=Klasse D400, gemäss Norm EN124, Vollguss–Deckel, Rahmen viereckig, Deckel rund, mit Dämpfungseinlage, mit Drehsicherung, auf Zementrohr, mit Aushebenischen, rutschfeste Hexagonalnoppen}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2652 - Manhole cover NORMROLL
Bill of material
Fig. 2652 600
CODE
2652-060-00
2652-060-00
DN
600
600
mm
FIGUR
2652
LODLEVEL
LOD Level
400
200
400
200
TYP
Type
060
060
L1
800
800
mm
B1
800
800
mm
L2
790
790
mm
B2
790
790
mm
H
100
mm
H1
100
100
mm
DL
Cover Ø
695
695
mm
DLA
Cover hight
30
mm
G
Weight
146
146
kg
FG
Frame Weight
56
56
kg
CG
Cover Weight
90
90
kg
INFO
Info
Class D400, according to standard EN124, full cast lid, quadrangular frame, round lid, with damping insert, with rotary lock, on cement pipe, with lifted niches, non-slip hexagonal knobs
Class D400, according to standard EN124, full cast lid, quadrangular frame, round lid, with damping insert, with rotary lock, on cement pipe, with lifted niches, non-slip hexagonal knobs