DUKTUS ZIPOX+ TYTON 350 0106030433
vonRoll hydro
PIPES AND FITTINGS
Pressure pipes and fittings with plug-in sleeve
PRESSURE PIPES WITH PUSH-IN SOCKET
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/pipe_fittings/pressure_pipes_and_fittings_w_ps/pressure_pipe_with_ps/duktus_zipox_plus_tyton.prj},{NB=0106030433(400)},{ARTNR=0106030433},{BES=Zink-Aluminium-Überzug (400 g/m²) mit Deckbeschichtung Epoxidharzlack},{BES2=Hochofenzement},{LODLEVEL=400},{DN=350},{PFA=C30},{W=69.4},{L=6000},{DE=378},{DM=448},{T=188},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
vonRoll hydro
Description
DUKTUS ZIPOX+ TYTON - Drinking water
Bill of material
DUKTUS ZIPOX+ TYTON 350 0106030433
ARTNR
Part no.
0106030433
0106030433
BES
Outer coating
Zinc-aluminium outside coating (400 g/m²) with a finishing layer (Epoxy resin)
BES2
Inner lining
Blast furnace cement lining
LODLEVEL
LOD Level
400
200
400
200
DN
Diameter
350
350
PFA
Pressure class
C30
C30
bar
W
Weight
69.4
69.4
kg/m
L
Length
6000
mm
DE
Diameter
378
378
mm
DM
Diameter
448
448
mm
T
Length
188
188
mm