DUKTUS ZIPOX TYTON 350 0106160274
vonRoll hydro
PIPES AND FITTINGS
Pressure pipes and fittings with plug-in sleeve
PRESSURE PIPES WITH PUSH-IN SOCKET
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/pipe_fittings/pressure_pipes_and_fittings_w_ps/pressure_pipe_with_ps/duktus_zipox_tyton_red.prj},{NB=0106160274(400)},{ARTNR=0106160274},{BES=Zink-Überzug (200 g/m²) mit Deckbeschichtung Epoxidharzlack },{BES2=Tonerdezement},{LODLEVEL=400},{DN=350},{PFA=C40},{W=82.7},{L=6000},{DE=378},{DM=448},{T=188},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
vonRoll hydro
Description
DUKTUS ZIPOX TYTON - Wastewater
Bill of material
DUKTUS ZIPOX TYTON 350 0106160274
ARTNR
Part no.
0106160274
0106160274
BES
Outer coating
Zinc outside coating (200 g/m²) with a finishing layer (epoxy resin)
BES2
Inner lining
Aluminous cement
LODLEVEL
LOD Level
400
200
400
200
DN
Diameter
350
350
PFA
Pressure class
C40
C40
bar
W
Weight
82.7
82.7
kg/m
L
Length
6000
mm
DE
Diameter
378
378
mm
DM
Diameter
448
448
mm
T
Length
188
188
mm