Fig. 9240 EPOXY 150 174005
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Knife gate valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/armaturen_mit_plattenschieber/9240.prj},{NB=174005(400)},{ARTNR=174005},{LODLEVEL=400},{DN=150},{BES=Epoxy coating},{HAN=250},{BET=10},{F=260},{L=56},{K=240},{H=490},{H1=620},{B=20.5},{D=250},{X=12},{Y=35},{SP=20},{SP1=-},{W=22},{PN=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 9240 EPOXY - Knife gate valves
Bill of material
Fig. 9240 EPOXY 150 174005
ARTNR
Part Number
174005
174005
LODLEVEL
LOD Level
400
200
400
200
DN
Nominal Diameter
150
150
mm
BES
Coating
Epoxy coating
HAN
Handrad Ø
250
250
mm
BET
max
10
10
bar
F
F/ØF
260
260
mm
L
56
56
mm
K
Øk
240
240
mm
H
490
490
mm
H1
620
620
mm
B
b
20.5
20.5
mm
D
ØD
250
250
mm
X
12
12
mm
Y
35
35
mm
SP
ØSp
20
20
mm
SP1
DIN-Nr.
-
-
mm
W
Weight
22
22
kg
PN
10
10
bar