您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Fig. 5498 EPOXY 185219
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
UNI
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/uni/5498_asmtab.prj},{NB=185219(400)},{ARTNR=185219},{LODLEVEL=400},{DN1=100},{DN3=100},{DN2=100},{DN4=100},{PN=16},{L=940},{L1=532},{L2=145},{H=470},{H1=266},{H2=145},{W=92},{NPK=827.612},{HH=200},{PPATH=../../valve_tapping_fittings/parts/5498/5498_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5498 EPOXY - UNI 4 PN 16
Bill of material
Fig. 5498 EPOXY 185219
ARTNR
Art.-Nr.
185219
185219
LODLEVEL
LOD Level
400
200
400
200
DN1
Nominal diameter
100
100
mm
DN3
Nominal diameter
100
100
mm
DN2
Nominal diameter
100
100
mm
DN4
Nominal diameter
100
100
mm
PN
16
bar
L
Length
940
940
mm
L1
Length
532
532
mm
L2
Length
145
145
mm
H
Height
470
470
mm
H1
Height
266
266
mm
H2
Height
145
145
mm
W
Weight
92
92
kg
NPK
CPN
827.612
827.612