目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
280-902/056-000
WAGO
PG 01 - Rail mounted terminal blocks
Series 280
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg01/serie280/0280-0902_0056_0999-0962.prj},{NB=280-902/056-000_HI},{BESTNR=280-902/056-000},{HOEHE=32.00},{BAE496=5.00},{LAENGE=53.00},{GEWICHT=3.740},{AAO663=4017332301497},{AAD931=85389099990},{AAU733=Konturengleiches Distanzgehäuse, orange},{INFODE=Info DE},{INFOEN=Info EN},{BAA351=orange},{WERKSTOFF=Polyamid},{URSPRUNG=DE},{ECLASS10=27-14-11-33},{ECLASS11=27-14-11-33},{RGB=0.89,0.43,0.07,0},{LINKDE=http://www.wago.com/de/p/280-902/056-000},{LINKEN=http://www.wago.com/global/p/280-902/056-000},{AAO677=WAGO},{AAO676=280-902/056-000},{AAW338=Konturengleiches Distanzgehäuse},{AAU734=Konturengleiches Distanzgehäuse, passend zu 2-Leiter-Klemmen horizontaler Bauform},{AAB422=},{AAM355=},{BAD581=},{BAC140=V0},{LOD=HI}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
280-902/056-000 - Spacer of same profile, suitable for 2-conductor terminal blocks of horizontal type
Bill of material
280-902/056-000
BESTNR
Item-No.
280-902/056-000
AAU733
Description
Spacer of same profile, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HIGH
LOW
HIGH
LOW
HOEHE
Height
32.00
mm
BAE496
min. thickness
5.00
mm
LAENGE
Length
53.00
mm
BAA351
Color
orange
GEWICHT
Weight
3.740
g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4017332301497
AAD931
Customs number
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
280-902/056-000
AAW338
Manufacturer product designation
Spacer of same profile
AAU734
Manufacturer product description
Spacer of same profile, suitable for 2-conductor terminal blocks of horizontal type
AAB422
Designed as intermediate plate
AAM355
Type of end plate
BAD581
Latchable present
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/280-902/056-000