目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 722
WAGO
PG 03 - Multi Connection System
Powered by
CAD模型選擇
722-132 TO 722-150 - FEMALE PLUG WITH STRAIGHT SOLDER PIN PIN SPACING 5 MM ...
14.07.2023
722-132/005-000 TO 722-150/005-000 - Female plug with straight long contact...
14.07.2023
722-132/005-000/039-000 to 722-150/005-000/039-000 - Female connector with ...
14.07.2023
722-132/031-000 TO 722-150/031-000 - FEMALE PLUG WITH STRAIGHT SOLDER PIN P...
14.07.2023
722-132/039-000 TO 722-150/039-000 - Female plug with locking lever pin spa...
14.07.2023
722-202/026-000 TO 722-220/026-000 - Angled female plug pin spacing 5 mm / ...
14.07.2023
722-232 TO 722-250 - PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 2....
14.07.2023
722-232/005-000 TO 722-250/005-000 - FEMALE PLUG WITH RIGHT ANGLE LONG CONT...
14.07.2023
722-232/005-000/039-000 TO 722-250/005-000/039-000 - Female connector with ...
14.07.2023
722-232/031-000 TO 722-250/031-000 - FEMALE PLUG WITH FIXING FLANGES FOR FE...
14.07.2023
722-232/039-000 TO 722-250/039-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPA...
14.07.2023
722-732 TO 722-746 - FEMALE PLUG WITH STRAIGHT SOLDER PIN PIN SPACING 7.5 M...
14.07.2023
722-732/031-000 TO 722-742/031-000 - Female plug with fixing flanges for fe...
14.07.2023
722-732/039-000 TO 722-742/039-000 - Female plug with locking lever Pin Spa...
14.07.2023
722-832 TO 722-842 - FEMALE PLUG WITH RIGHT ANGLED SOLDER PIN PIN SPACING 7...
14.07.2023
722-832/031-000 TO 722-842/031-000 - Female header with angled solder pins ...
14.07.2023
722-832/039-000 TO 722-842/039-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPA...
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎