目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
745-873/006-000
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 745
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg04/serie745/0745-0871_0006_0999-0962.prj},{NB=745-873/006-000},{BESTNR=745-873/006-000},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 16},{QUERSCHNITT2=24 - 06},{ABISOLIERLAENGE=12 - 13},{SPANNUNG=1000},{BEMESSSTOSSSPG=8},{VERSCHMUTZGRAD=2},{STROM=76},{RM=15.00},{P=1},{HOEHE=27.00},{BREITE=15.00},{TIEFE=33.40},{ANZAHLKLEMMSTEL=1},{ANZAHLPOTENTIAL=1},{FARBE=lichtgrau},{GEWICHT=10.754},{BOHRLOCHDURCHM=2,2 + 0,1 mm},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-44-04-01},{ECLASS81=27-44-04-01},{LINKDE=http://www.wago.com/de/p/745-873_006-000},{LINKEN=http://www.wago.com/global/p/745-873_006-000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
WAGO
Description
745-871/006-000 - MODULAR PCB TERMINAL BLOCK 4 SOLDER PINS / POLE 1 POLE PIN SPACING 5 MM / 0.197 IN
Bill of material
745-873/006-000
BESTNR
Item-No.
745-873/006-000
745-873/006-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 16
mm²
QUERSCHNITT2
Cross section
24 - 06
AWG
ABISOLIERLAENGE
Strip length
12 - 13
mm
SPANNUNG
Measured voltage
1000
V
BEMESSSTOSSSPG
Rated impulse voltage
8
kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
76
A
RM
Pin Spacing
15.00
mm
P
No. of poles
1
HOEHE
Height
27.00
mm
BREITE
Width
15.00
mm
TIEFE
Depth
33.40
mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
lichtgrau
lichtgrau
GEWICHT
Weight
10.754
10.754
g
BOHRLOCHDURCHM
Dimensions
2,2 + 0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01