目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-2744
WAGO
PG 06 - Electronics
Series 787
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg06/serie787/0787-2744_0999-0962.prj},{NB=787-2744},{BESTNR=787-2744},{BEZEICHNUNG=Stromversorgung},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.5 - 6},{QUERSCHNITT2=20 - 10},{ABISOLIERLAENGE=11 - 12},{HOEHE=170.00},{BREITE=140.00},{TIEFE=130.00},{GEWICHT=2630.000},{BEMERKUNGEN=DC 24 V / 40 A},{RGB=0.78,0.78,0.78,0},{ECLASS71=27-04-90-02},{ECLASS81=27-04-90-02},{LINKDE=http://www.wago.com/de/p/787-2844},{LINKEN=http://www.wago.com/global/p/787-2844},{FILENAME=787-2844}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
787-2744 - Power supply, Eco, 3-phase, 24 VDC output voltage, 40 A output current, DC OK contact
Bill of material
787-2744
BESTNR
Item-No.
787-2744
BEZEICHNUNG
Description
Power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6
mm²
QUERSCHNITT2
Cross section
20 - 10
AWG
ABISOLIERLAENGE
Strip length
11 - 12
mm
HOEHE
Height
170.00
mm
BREITE
Width
140.00
mm
TIEFE
Depth
130.00
mm
GEWICHT
Weight
2630.000
g
BEMERKUNGEN
Comment
DC 24 V / 40 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02