目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-2801
WAGO
PG 06 - Electronics
Series 787
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg06/serie787/0787-2801_0999-0962.prj},{NB=787-2801},{BESTNR=787-2801},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5 \"e\" / 0.34 - 2.5 \"f\"},{QUERSCHNITT2=28 - 14 \"s\" / 22 - 14},{ABISOLIERLAENGE=9 - 10},{HOEHE=96.00},{BREITE=6.00},{TIEFE=94.00},{FARBE=lichtgrau},{GEWICHT=36.200},{BEMERKUNGEN=DC 24 V / DC 5 V / 0.5 A},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-21-09-02},{ECLASS81=27-21-09-02},{LINKDE=http://www.wago.com/de/p/787-2801},{LINKEN=http://www.wago.com/global/p/787-2801},{FILENAME=787-2801}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
787-2801 - DC/DC Converter, 24 VDC input voltage, 5 VDC output voltage, 0.5 A output current, DC OK contact
Bill of material
787-2801
BESTNR
Item-No.
787-2801
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 "e" / 0.34 - 2.5 "f"
mm²
QUERSCHNITT2
Cross section
28 - 14 "s" / 22 - 14
AWG
ABISOLIERLAENGE
Strip length
9 - 10
mm
HOEHE
Height
96.00
mm
BREITE
Width
6.00
mm
TIEFE
Depth
94.00
mm
FARBE
Color
light gray
GEWICHT
Weight
36.200
g
BEMERKUNGEN
Comment
DC 24 V / DC 5 V / 0.5 A
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02