目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
789-1341
WAGO
PG 06 - Electronics
Series 789
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg06/serie789/0789-1341_0999-0962.prj},{NB=789-1341},{BESTNR=789-1341},{BEZEICHNUNG=Relaismodul, 2.5 mm²},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 14},{ABISOLIERLAENGE=5 - 6},{HOEHE=55.00},{BREITE=17.50},{TIEFE=90.00},{FARBE=lichtgrau},{GEWICHT=49.931},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-37-16-01},{ECLASS81=27-37-16-01},{LINKDE=http://www.wago.com/de/p/789-1341},{LINKEN=http://www.wago.com/global/p/789-1341}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
789-1341 - Relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 12 A, with manual operation, Red status indicator, Module width: 18 mm
Bill of material
789-1341
BESTNR
Item-No.
789-1341
BEZEICHNUNG
Description
Relay module, 2.5 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
mm²
QUERSCHNITT2
Cross section
28 - 14
AWG
ABISOLIERLAENGE
Strip length
5 - 6
mm
HOEHE
Height
55.00
mm
BREITE
Width
17.50
mm
TIEFE
Depth
90.00
mm
FARBE
Color
light gray
GEWICHT
Weight
49.931
g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01