目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
260-303
WAGO
PG 09 - Miniature terminal blocks
Series 260
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg09/serie260/0260-0301_0999-0962.prj},{NB=260-303},{BESTNR=260-303},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 1.5},{QUERSCHNITT2=28 - 16},{ABISOLIERLAENGE=8 - 9},{SPANNUNG=400},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=18},{HOEHE=17.00},{BREITE=5.00},{TIEFE=25.00},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=1},{FARBE=lichtgrau},{GEWICHT=1.599},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-14-11-06},{LINKDE=http://www.wago.com/de/p/260-303},{LINKEN=http://www.wago.com/global/p/260-303}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
WAGO
Description
260-301 to 260-306 - 2-conductor terminal block, without push-buttons, with fixing flange, 1-pole, for screw or similar mounting types, Fixing hole 3.2 mm Ø, 1.5 mm², CAGE CLAMP®
Bill of material
260-303
BESTNR
Item-No.
260-303
260-303
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5
mm²
QUERSCHNITT2
Cross section
28 - 16
AWG
ABISOLIERLAENGE
Strip length
8 - 9
mm
SPANNUNG
Measured voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
18
A
HOEHE
Height
17.00
mm
BREITE
Width
5.00
mm
TIEFE
Depth
25.00
mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
lichtgrau
lichtgrau
GEWICHT
Weight
1.599
1.599
g
ECLASS71
eCl@ss 7.1
27-14-11-06