目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2092-3103/002-000
WAGO
PG 26 - picoMAX
Series 2092
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg26/serie2092/2092-3102_0002_0999-0962.prj},{NB=2092-3103/002-000},{BESTNR=2092-3103/002-000},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 2.5},{QUERSCHNITT2=24 - 12},{ABISOLIERLAENGE=9 - 10},{SPANNUNG=630},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=2},{STROM=16},{RM=7.50},{P=3},{HOEHE=35.40},{BREITE=20.00},{TIEFE=13.40},{ANZAHLKLEMMSTEL=3},{ANZAHLPOTENTIAL=3},{FARBE=lichtgrau},{BEMERKUNGEN=L = (No. of poles - 1) x Pin Spacing + 5 mm},{RGB=0.82,0.82,0.82,0},{GEWICHT=3.862},{ECLASS71=27-14-11-06},{LINKDE=http://www.wago.com/de/p/2092-3103_002-000},{LINKEN=http://www.wago.com/global/p/2092-3103_002-000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
WAGO
Description
2092-3102/002-000 TO 2092-3105/002-000 - Female connector with gripping plate and sliding Pin spacing 7.5 mm / 0.295 in
Bill of material
2092-3103/002-000
BESTNR
Item-No.
2092-3103/002-000
2092-3103/002-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5
mm²
QUERSCHNITT2
Cross section
24 - 12
AWG
ABISOLIERLAENGE
Strip length
9 - 10
mm
SPANNUNG
Measured voltage
630
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16
A
RM
Pin Spacing
7.50
mm
P
No. of poles
3
3
HOEHE
Height
35.40
35.40
mm
BREITE
Width
20.00
20.00
mm
TIEFE
Depth
13.40
mm
ANZAHLKLEMMSTEL
Number of connection points
3
3
ANZAHLPOTENTIAL
Number of potentials
3
3
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 5 mm
GEWICHT
Weight
3.862
3.862
g
ECLASS71
eCl@ss 7.1
27-14-11-06