目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2065
WAGO
PG 33 – SMT terminal blocks
Powered by
CAD模型選擇
2065-100/998-403 - SMD PCB terminal block, push-button, 0.75 mm², Pin spaci...
14.07.2023
2065-101/998-403 - SMD PCB terminal block, 0.75 mm², Pin spacing 6 mm, 1-po...
14.07.2023
2065-131 - Board-to-Board Link, Pin spacing 6.5 mm, Length: 15.6 mm
14.07.2023
2065-133 - Board-to-Board Link, Pin spacing 6.5 mm, Length: 17.6 mm
14.07.2023
2065-189 - Operating tool, made of insulating material
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎