目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2687
WAGO
PG 37 - Power Supply Modules PRO 2
Powered by
CAD模型選擇
2687-2142 - Power supply, Eco 2, 1-phase, 24 VDC output voltage, 1.25 A out...
14.07.2023
2687-2143 - Power supply unit, Eco 2, 1-phase, 24 VDC output voltage, 2.5 A...
16.05.2024
2687-2144 - Power supply, Eco 2, 1-phase, 24 VDC output voltage, 1.25 A out...
14.07.2023
2687-2146 - Power supply, Eco 2, 1-phase, 24 VDC output voltage, 10 A outpu...
07.09.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎