目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2789-1128
WAGO
PG 37 - Power Supply Modules PRO 2
Series 2789
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg37/serie2789/2789-1128_0999-0962.prj},{NB=2789-1128},{BESTNR=2789-1128},{BEZEICHNUNG=Befestigungsadapter},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=101.00},{BREITE=28.00},{TIEFE=1.50},{GEWICHT=46.000},{RGB=0.78,0.78,0.78,0},{ECLASS71=27-37-12-26},{ECLASS81=27-37-12-26},{LINKDE=http://www.wago.com/de/p/2789-1128},{LINKEN=http://www.wago.com/global/p/2789-1128}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
2789-1128 - Mounting carrier, 1.5 mm thick, carbon steel, for DIN-35 rail mounting, 28 mm
Bill of material
2789-1128
BESTNR
Item-No.
2789-1128
BEZEICHNUNG
Description
Mounting carrier
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
101.00
mm
BREITE
Width
28.00
mm
TIEFE
Depth
1.50
mm
GEWICHT
Weight
46.000
g
ECLASS71
eCl@ss 7.1
27-37-12-26
ECLASS81
eCl@ss 8.1
27-37-12-26