目錄: Welkerbearing
Created: 13.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
UPE011A010AL31A000
Welkerbearing
Part Ejectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{welkerbearing/ejectors/upe_asmtab.prj},{NB=UPE011A010AL31A000},{SER=UPE},{TA=11},{ACT=01},{SH=0},{MS=A},{SO=L3},{SBP=1},{FR=A},{SLB=0},{POS=},{PPATH=upe_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Welkerbearing
Description
UPE - Part Ejector
Bill of material
UPE011A010AL31A000
PN
Part Number
UPE011A010AL31A000
SER
Series
UPE
TA
Tip Angle
11
22
31
39
45
11
22
31
39
45
°
ACT
Actuator
01 - Welker 70mm Bore w/ NPT Ports
02 - Welker 70mm Bore w/ G Ports
05 - Welker 100mm Bore w/ NPT Ports
06 - Welker 100mm Bore w/ G Ports
01 - Welker 70mm Bore w/ NPT Ports
02 - Welker 70mm Bore w/ G Ports
05 - Welker 100mm Bore w/ NPT Ports
06 - Welker 100mm Bore w/ G Ports
SH
Shroud
0 - Base Shroud
1 - Tip Plate Shroud
0 - Base Shroud
1 - Tip Plate Shroud
MS
Mount
A - Mounting Base as Shown
B - Mounting Base Rotated 180deg
A - Mounting Base as Shown
B - Mounting Base Rotated 180deg
SO
Switch
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
SE - Turck 4-Wire, 4-Pin, DC M12 X 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
SR - Turck 4-Wire, 4-Pin, DC M12 X 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
TE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend ** NON-STOCK OPTION - See Note **
TR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract ** NON-STOCK OPTION - See Note **
UE - Turck 3-Wire, 4-Pin, DC M12 X 1 (NPN), Extend ** NON-STOCK OPTION - See Note **
UR - Turck 3-Wire, 4-Pin, DC M12 X 1 (NPN), Retract ** NON-STOCK OPTION - See Note **
VE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 X 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
VR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 X 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
WE - Balluff 3-Wire, 4-Pin, DC M12 X 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
WR - Balluff 3-Wire, 4-Pin, DC M12 X 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
YE - Efector 3-Wire, 4-Pin, DC M12 X 1(PNP), Extend ** NON-STOCK OPTION - See Note **
YR - Efector 3-Wire, 4-Pin, DC M12 X 1(PNP), Retract ** NON-STOCK OPTION - See Note **
ZE - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Extend
ZR - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Retract
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
SE - Turck 4-Wire, 4-Pin, DC M12 X 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
SR - Turck 4-Wire, 4-Pin, DC M12 X 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
TE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend ** NON-STOCK OPTION - See Note **
TR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract ** NON-STOCK OPTION - See Note **
UE - Turck 3-Wire, 4-Pin, DC M12 X 1 (NPN), Extend ** NON-STOCK OPTION - See Note **
UR - Turck 3-Wire, 4-Pin, DC M12 X 1 (NPN), Retract ** NON-STOCK OPTION - See Note **
VE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 X 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
VR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 X 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
WE - Balluff 3-Wire, 4-Pin, DC M12 X 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
WR - Balluff 3-Wire, 4-Pin, DC M12 X 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
YE - Efector 3-Wire, 4-Pin, DC M12 X 1(PNP), Extend ** NON-STOCK OPTION - See Note **
YR - Efector 3-Wire, 4-Pin, DC M12 X 1(PNP), Retract ** NON-STOCK OPTION - See Note **
ZE - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Extend
ZR - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Retract
SBP
Switch Bracket Position
1 - Switch/Switch Bracket @ Position 1
2 - Switch/Switch Bracket @ Position 2
3 - Switch/Switch Bracket @ Position 3
4 - Switch/Switch Bracket @ Position 4
1 - Switch/Switch Bracket @ Position 1
2 - Switch/Switch Bracket @ Position 2
3 - Switch/Switch Bracket @ Position 3
4 - Switch/Switch Bracket @ Position 4
FR
Port Position
A - Port @ Pos.1
B - Port @ Pos.2
C - Port @ Pos.3
D - Port @ Pos.4
A - Port @ Pos.1
B - Port @ Pos.2
C - Port @ Pos.3
D - Port @ Pos.4
SLB
Side Load Bearing
0 - None
B - Side Load Bearing Plates
0 - None
B - Side Load Bearing Plates
POS
Position
Retracted
Extended
Retracted
Extended