目錄: West Tool
Created: 2.2.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
West Tool
1WTE483612SF(18)LSSRCBPMFIDAL1DSXXX0
West Tool
Enclosures
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{west_tool/enclosures/encl_asmtab.prj},{NB=1WTE483612SF(18)LSSRCBPMFIDAL1DSXXX0},{NOD=1},{SERIES=WTE},{H=48},{W=36},{D=12},{MAT=S},{ST=F},{LH=18},{SK=LS},{DS=S},{RC=RC},{BP=BPM},{BPD=0.000},{ID=FIDA},{LE=L},{DST=1DS},{IS=},{LK=},{PC=XXX},{SS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
West Tool
Description
Enclosures - Enclosures
Bill of material
1WTE483612SF(18)LSSRCBPMFIDAL1DSXXX0
PN
Part Number
1WTE483612SF(18)LSSRCBPMFIDAL1DSXXX
NOD
Number of Doors
1 - Single Door Single Access
1X1 - Single Door Dual Access
2 - Double Door Single Access
2X2 - Dual Door Dual Access
1 - Single Door Single Access
1X1 - Single Door Dual Access
2 - Double Door Single Access
2X2 - Dual Door Dual Access
SERIES
Series Name
WTE
H
Height
Inch
W
Width
Inch
D
Depth
Inch
MAT
Material
S - 304 SS
S6 - 316 SS
M - Carbon Steel
S - 304 SS
S6 - 316 SS
M - Carbon Steel
ST
Style
F - Free Standing
N - No Mounting
W - Wall Mount
F - Free Standing
N - No Mounting
W - Wall Mount
LH
Leg Height
Inch
SK
Skirt
LS - Louver Skirt
BS - Blank Skirt
MS - Mesh Skirt
NS - No Skirt
LS - Louver Skirt
BS - Blank Skirt
MS - Mesh Skirt
NS - No Skirt
DS
Door Swing
S - Standard
L - Left Hand
S - Standard
L - Left Hand
RC
Rain Cap
RC - Rain Cap
NN - No Rain Cap
RC - Rain Cap
NN - No Rain Cap
BP
Back Panel
BPM - Steel
BPG - Galvanized Steel
XXX - None
BPM - Steel
BPG - Galvanized Steel
XXX - None
BPD
Back Panel Distance for Dual Access
0.000
0.000
ID
Inner Door
FIDA - Fixed Inner Door Aluminium
FIDA - Fixed Inner Door Aluminium
FIDM - Fixed Inner Door Steel
AIDA - Adjustable Inner Door Aluminium
AIDM - Adjustable Inner Door Steel
XXXX - No Inner Doors
FIDA - Fixed Inner Door Aluminium
FIDA - Fixed Inner Door Aluminium
FIDM - Fixed Inner Door Steel
AIDA - Adjustable Inner Door Aluminium
AIDM - Adjustable Inner Door Steel
XXXX - No Inner Doors
LE
Lift Eyes
L- Lift eyes
N - No Lift Eyes
L- Lift eyes
N - No Lift Eyes
DST
Door Stop
1DS - Single Door Stop Set
No Door Stop
1DS - Single Door Stop Set
No Door Stop
IS
Insulation Studs
None
IST1 - 10-32 x 3/4 for 1/2"
IST2 - 10-32 x 1-1/4 for 1"
ISTF - Fully Insulated
None
IST1 - 10-32 x 3/4 for 1/2"
IST2 - 10-32 x 1-1/4 for 1"
ISTF - Fully Insulated
LK
Light Kit
No Light Kit
SD24 - Single Light 24V DC
S120 - Single Light 120V AC
No Light Kit
SD24 - Single Light 24V DC
S120 - Single Light 120V AC
PC
Powder Coat
XXX - None
PC1 - ANSI 61 Grey
PC2 - Forest Green
PC3 - Appliance White
PC4 - Other
PC5 - Anti-Graffiti-Clear
PC6 - Anti-Graffiti-ANSI 61 Grey
PC7 - Anti-Graffiti-Forest Green
PC8 - Anti-Graffiti-Appliance White
PC9 -Anti-Graffiti-Other
XXX - None
PC1 - ANSI 61 Grey
PC2 - Forest Green
PC3 - Appliance White
PC4 - Other
PC5 - Anti-Graffiti-Clear
PC6 - Anti-Graffiti-ANSI 61 Grey
PC7 - Anti-Graffiti-Forest Green
PC8 - Anti-Graffiti-Appliance White
PC9 -Anti-Graffiti-Other
SS
Solar Shield
None
SG - Solar Shield
None
SG - Solar Shield