您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Mushroom type knob EN 77-35-M8
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 77
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{winco/1_0_operating_parts/1_1/knobs/gn77/gn77.prj},{NB=Pilzgriff EN 77-35-M8},{PARTNUMBER=EN 77-35-M8},{ITEMID=77-35-M8},{D1=35},{D2=M8},{D3=19},{H=26},{T1=15},{T2=3.5},{R=40},{R1=5.5},{R2=6.0},{L1=18.5},{NDM=8.000},{KDM=6.647},{WEIGHT=0.0180},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 77 - Mushroom type knobs
Bill of material
Mushroom type knob EN 77-35-M8
PARTNUMBER
WINCO PARTNUMBER
EN 77-35-M8
EN 77-35-M8
D1
35
35
mm
D2
Thread
M8
M8
D3
19
19
mm
H
26
26
mm
T1
15
15
mm
T2
±0.5
3.5
3.5
mm
WEIGHT
Weight
0.0180
0.0180
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails